IESNA:LM-63-2002
[TEST]P1503608
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-02-LS-FS-010-XXXX-WHTE-XX (2700K-1000LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, RING, WHITE REFLECTOR
[MORE]LIGHT LEVEL 3 - 1000 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 2700K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]297
TILT=NONE
1 -1 1 37 1 1 1 -0.666667 -0.666667 0
1 1 10.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
98.8 98.7 98.8 98.8 98.8 100.3 101.9 103.6 105.4 107.2
108.7 109.5 109.7 108.9 105.2 100 92.9 84.5 75.4 66.5
57 47.9 39.7 34.3 30.3 27.2 24.5 22.1 19.8 17.8
15.8 14.2 12.4 10.2 6.4 1.8 0
